text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Profile feet
Version 1
System 41
Main material
steel
Surface finish body
electro zinc-plated
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
electro zinc-plated.
Note
Profile feet for securely fastening mounting rails to the floor, ceiling or wall. The staggered arrangement of the slotted holes in the baseplate enables optimum alignment of the profile base.

Suitable for System 28 (28/28) mounting profiles.
Suitable for System 41 (41/41) mounting profiles.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought