Angle plate with grid holes GJL300 01245-212181030
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Ground support and clamping faces
- Compatible with basic elements with grid holes
Sales unit
€750.95
plus sales tax
Added to your shopping cart
Designation
Angle plate
Version 1
with grid holes
Version 2
single sided
Form
B
Main
material
GJL300
B=Width
180
D1=Thread
M12
D3=Fastening hole
M12
D=Reamed hole
12
H=Height
300
L=Length
100
N1=No. of
grid holes
10
NB=
No. across
4
NL=No.
lengthwise
2
No. of
fastening
holes
6
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Grid spacing 50 ±0.02 mm.
Tombstones are used for the vertical positioning and mounting of workpieces and fixtures. The shoulder screws 07533 are used to position and fasten the tombstones on the grid plates 01126 or subplates 01148.
Size M12 tombstones are fastened using shoulder screws 07533-112065.
Size M16 tombstones are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Tombstones are used for the vertical positioning and mounting of workpieces and fixtures. The shoulder screws 07533 are used to position and fasten the tombstones on the grid plates 01126 or subplates 01148.
Size M12 tombstones are fastened using shoulder screws 07533-112065.
Size M16 tombstones are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) grid hole
2) hole for shoulder screw
2) hole for shoulder screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.