text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Riser block
Version 1
long
Version 2
with tapped holes
Form
H
Main material
GJL300
B=Width
85
D1=Thread
M12
D3=Fastening hole
M12
H=Height
100
L=Length
135
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Riser blocks are used for constructing modular fixtures. Several riser blocks can be mounted on each other. Support elements, clamping devices, and stops can then be mounted on the top riser block. Riser blocks are fastened using DIN 912 cap screws.
Drawing reference
1) tapped hole
2) hole for DIN 912 cap screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought