text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Baseplate
Version 1
with T-slot
Form
A
Main material
aluminium
Surface finish body
hard-coated
B=Width
400
H=Height
24
L=Length
400
A
6
B1
15
B2
85
B3
100
B4
50
B5
100
B6
16,5
C
5
D
M8
H1
10
L1
15
L2
85
L3
100
L4
50
L5
100
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Baseplates aluminium.
Tapped bushes stainless steel.
Version
hard-coated.
Note
Baseplates with T-slot and connecting thread. With scaling for exact and repeatable positioning of clamping elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram