Prism support extra wide grey cast iron 01660-04X600
- For setting up fixtures
- Ideal for holding round components
Sales unit
€438.71
plus sales tax
Added to your shopping cart
Designation
Prism support
Version 1
extra wide
Main
material
grey cast iron
B=Width
100
H=Height
40
L=Length
600
B1
31,7
D
max.
38
H1
17
H2
70
S
2,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJL 250 annealed.
Note
The length L is cut by saw and is always supplied overlong.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.