text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Foot
DIN
DIN 6320
Form
A
Main material
QT steel
Surface finish body
black oxidised
B=Thread length
13
D=Diameter support
10
G=thread / for thread
M8
H=Height
15
SW=key width
13
E
15
Kind of fastening
external thread
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1172.
Version
Black oxidised.
Note
Rest pads 02010 and 02020 can also be used as feet.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought