Cam clamp with centre clamping QT steel black oxidised 04350-08
- Cam levers are used for quick and torque-free clamping
- Workpiece needs no further securing
- Easy to operate
- High clamping forces
- Application sectors: machine construction, toolmaking, fixture construction
Unidade de venda
€79.55
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Designation
Cam clamp
Version 1
with centre clamping
Main
material
QT steel
Surface finish
body
black oxidised
Component
material
QT steel
D=Thread
M8
L=Handle length
104±2
B
20
D1
25
H1
max.
28
H2
74
Kind of fastening
bore
L1
39
L2
37
S
12
SW
13
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrição
Material
Cam QT steel 1.7220.
Clamp strap QT steel 1.1191.
Clamp strap QT steel 1.1191.
Version
Black oxidised.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.