Clamp strap cranked QT steel 04088-10005
- Patilha de fixação plana para a fixação de entalhes baixos
- Possibilidade de utilização flexível
- Áreas de aplicação: engenharia mecânica, construção de ferramentas, fabricação de dispositivos
- Para a fixação de quaisquer peças de trabalhos e componentes
Sales unit
17,57 €
plus sales tax
Added to your shopping cart
Designation
Clamp strap
Version 1
cranked
Main
material
QT steel
H=Height
30
L1=width
30
L=Length
105
A
45
B
50
Clamping
force
kN
13,9
D
10,2
E
12
E1
4
L2
10
L3
20
L4
6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Note
The flat gooseneck allows lower steps on the workpiece to be machined or clamped. When using spherical washers 07420 use Form G.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.