text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamp strap
Version 1
with flattened ball
Main material
QT steel
Component material
ball-bearing steel
A=Height
15
B2=Width
30
L=Length
80
B1
11
B3
12
Ball Ø
12
D
8,6
E1
15
E2
30
F kN
13,9
H
2,7
K
3,5
L1
7,5
UNSPSC Code
31162800
for screw
M10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Clamp strap carbon steel.
Ball roller bearing steel.
Version
Clamp strap black oxidised.
Ball hardened, bright.
Note
When using spherical washers 07420 use Form G.
Ball secured against rotation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram