Parafuso excêntrico helicoidal aço cementado 04433-0510
- Robust
- Compact
- Simple assembly
- With positive down force
Unidade de venda
€18.93
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Parafuso excêntrico helicoidal
Material
do corpo
básico
aço cementado
D=Rosca
M5
L=Comprimento da rosca
10
A
3,5
A1
5,7
A2
5
D1
máx.
11,4
Força
de aperto
kN
0,1
H
4
S1
(Curso)
0,7
SW
3
Torque
de aperto
máx. Nm
2
UNSPSC Code
31162800
X
4,2
Z
5,2
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Descrição
Material
Steel.
Version
Case-hardened (56 ±1 HRC) and blue galvanised.
Grade 8.8
Grade 8.8
Note
Robust, compact spiral cam clamping screws that exert a positive down force on diverse workpiece forms.
Assembly
Drill and tap several holes at a distance X or Z (see diagram). Screw the cam screw into the required height and position with the flat side to the workpiece. Position the workpiece and tighten the cam screw with a hexagon key. Full clamping is achieved with approximately a 1/3 rotation. Lubricate the tapped hole regularly.
Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
On request
Spiral cam screws with LH thread.
Drawing reference
1) clamping sheet metal
2) clamping round parts
2) clamping round parts
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.