text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Down-thrust clamp
Form
B
Form definition
with clamping screw
Main material
steel
Surface finish body
case-hardened, black oxidised and ground
H4=height
54-59
Clamping height max. H1
30
Clamping height min. H2
25
H3
15
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
The clamping height can be raised using riser bars 04378 and reduced using self-aligning pads 02000 with 04620-12 to 04620-14 and 04620-22 to 04620-24
The clamps have the following advantages:
- rapid manual clamping via threaded spindle and spiral cam.
- quick and easy workpiece change by swivelling away the clamp
- compact design, therefore little space required for clamping.
- simple adaptation to even large clamping heights using the riser bars.

The clamps can be affixed in two ways:
1) in a T-slot.
2) with the M12 grub screw directly onto a plate of an e,g, fixture.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought