text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
PT
Escolha o seu idioma
Designation
Precision hook clamp
Main material
steel
Dimensions
see drawing
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Descrição

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
Precision hook clamps are used as conventional clamping elements in fixtures.
A reamed hole is drilled into the fixture base. The hole depth depends on the required clamping height. A support is placed under the rear rounded hook part (radius 22) to take the counterforce, this can be flat, semicircular or prismatic. A DIN 933 hex. head screw tightens the clamp.
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.

Other customers also bought