text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Side clamp
Main material
steel
Surface finish body
black oxidised
Component material
steel
Surface finish component
hardened
F=Retaining force N
25000
Actuation
screw
Application
rough and machined parts
F1 N
5000
Kind of fastening
elongated hole
Tightening torque of screw C1 Nm
30
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body steel 1.1191.
Version
Black oxidised.
Centring bush hardened.
Note
The unit comprises of an adjustable side clamp and a side stop and are used to clamp workpieces with a simultaneous positive down force. The side clamp has two DIN 913 grub screws which can be set to prevent backward slippage during clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram