Side clamp with clamping point QT steel black oxidised 04580-14
- Compact design
- Horizontal and vertical application options
- Interchangeable thrust screw
Sales unit
€419.75
plus sales tax
Added to your shopping cart
Designation
Side clamp
Version 1
with clamping point
Main
material
QT steel
Surface finish
body
black oxidised
B=Width
40
BN=Slot width
12
D=Thread
M10
H=Height
50
L=Length
85
SW=key width
17
B1
24
B2
20
D1
M10
D2
M6
F
kN
14
H1
25,5
L1
max.
126,5
L1
min.
122,5
L2
max.
44,5
L2
min.
40,5
L3
16
L4
26
L5
25
Size
14
Tightening torque
M1
Nm
67
Tightening torque
M2
Nm
45
Travel
S
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Black oxidised.
Note
This mechanical side clamp which has no draw-down effect can be used as a clamping or stop element.
ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.
ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.
Advantages
- Compact construction
- Can be used horizontally or vertically
- Replaceable thrust screw
- Can be used horizontally or vertically
- Replaceable thrust screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.