Swing clamp left QT steel nickel-plated 04364-01-03201
Sales unit
€188.86
plus sales tax
Added to your shopping cart
Designation
Swing clamp
Version 1
left
Version 2
mini
Main
material
QT steel
Surface finish
body
nickel-plated
Component
material
polyamide
Component
colour
orange
B=Width
10
D=diameter
23
F=Retaining
force N
320
H=Height
72
L=Length
35
S1=
Pre-tension travel
1,1
B1
5,3
B2
11
B3
45
D1
M5
D2
34
D3
5,3
H1
14
H2
40
H3
28,5
H4
8
L1
30
L2
8
L3
15,3
L4
23
R
50
Travel
S
1,4
UNSPSC Code
31162800
Y
max.
33,7
Y
min.
28,3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Product description
Swing clamps are mainly used where the clamping points must be free when the workpiece is loaded or removed.
When the end position of the clamping position is reached, a click can be heard and felt.
When the end position of the clamping position is reached, a click can be heard and felt.
Material
Body QT steel.
Grip plastic.
Clamping spindle brass.
Grip plastic.
Clamping spindle brass.
Version
Body tempered and nickel-plated.
Grip orange.
Grip orange.
Drawing reference
1) Unclamped position
2) Clamp travel
3) Clamping start position
4) Clamped position
2) Clamp travel
3) Clamping start position
4) Clamped position
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.