text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Seating ledges
Version 1
screw on
Version 2
pair
Main material
steel
Surface finish body
bright
B=Jaw width
125
S=thickness
5
H
15
H1
30
Suitable for
K0973
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Bright.
Note
Screw-on seating ledges are used to set the seating height of the workpiece. The desired seating height is achieved by milling over the screwed on ledges. A very high accuracy of the height to the machine table can be achieved.

Supplied in pairs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram