text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
PT
Escolha o seu idioma
Designation
Jaw plate
Version 1
soft
Version 2
set
Main material
steel
B=Width
26
D=diameter
M8
H=Height
37
L=Length
73
B1
7,94
D1
14
D2
9
H1
3,5
H2
3
H3
25
L1
38,1
L2
17,45
L3
12,68
Packaging unit
3
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Descrição

Product description
Sets comprising 3 or 4 jaws

Soft jaws can be flexibly machined to generate custom contours and diameters.
Material
Steel.
Version
soft.
Note
The jaw set comprising 3 jaws is only suitable for the stationary 3-jaw chuck 41194.
The jaw set comprising 4 jaws is only suitable for the stationary 4-jaw chuck 41194-10.
Advantages
The soft jaws can be machined for internal or external gripping and are reversible.
Accessory
41194 Stationary 3-jaw chuck
41194-10 Stationary 4-jaw chuck
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.

Other customers also bought