5-Axis reducer adapter UNILOCK tool steel, stainless 42218-501081
- For clamping and positioning workpieces
- Hard version
- Freely accessible without protruding edges
- Hardened and ground contact faces
Sales unit
€214.59
plus sales tax
Added to your shopping cart
Designation
5-Axis reducer adapter
Version 1
UNILOCK
Version 2
hard
Form
A
Main
material
tool steel, stainless
H=Height
50
D
50
D1
20
D2
12
D3
8,5
D4
13,3
G
M8
H1
12
H2
8,2
Size
System size 50MM
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Rust resistant tool steel.
Version
Contact faces hardened and ground.
Body and clamping bolt are one piece.
Body and clamping bolt are one piece.
Note
The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces.
Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on clamp module.
The system size 50 add-on module can also be combined with the system size 80.
Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on clamp module.
The system size 50 add-on module can also be combined with the system size 80.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.