text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
KASI-ADR
Designation
Additional functions
Ambient temperature
Ambient temperature for moving cable placements
Cable length 1
Cable length 2
Cable set up
Cable shield colour
yellow
Cable sleeve material
Conductor - nominal cross-section
Current carrying capacity at 40°C
Degree of contamination
2
Distributor type
Electrical connection 1, cable output
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
2
Electrical connection 1, occupied pin / wire
2
Electrical connection 2, cable output
straight
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, design
round
Electrical connection 2, fastening type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
4
Electrical connection 2, occupied pin / wire
2
Electrical connection 3, cable output
Electrical connection 3, connection technology
Electrical connection 3, connection type
Plug
Electrical connection 3, design
round
Electrical connection 3, fastening type
Electrical connection 3, function
Electrical connection 3, number of pins / wires
4
Electrical connection 3, occupied pin / wire
2
Housing colour
black
Information about protection category
Line designation
Line properties
standard
Manufacturer Article name
KASI-ADR
Manufacturer Item number
18960
Material information
Operating voltage range AC
Operating voltage range DC
Product weight
Report
Safety rating
Structural design
Surge voltage strength
Test conditions line
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought