On request
Added to your shopping cart
Manufacturer article number
EAGF-P1-KF-16-150
Designation
Ambient temperature
Base weight at 0 mm stroke
Centre of mass of the moved mass at 0 mm stroke
Corrosion resistant class KBK
Displacement force
Guide
Recirculating balls
Guide element material
Housing material
Joch plate material
Kind of fastening
with internal thread
Manufacturer
Article name
EAGF-P1-KF-16-150
Manufacturer
Item number
3192936
Material information
Max. acceleration
Max. force Fy
Max. force Fy static
Max. force Fz
Max. force Fz static
Max. speed
Max. torque Mx
Max. torque Mx static
Max. torque My
Max. torque My static
Max. torque Mz
Max. torque Mz static
Moving mass at 0 mm stroke
Product weight
Reversing play
Safety rating
Size
16
Structural design
Guidance
Supplement centre of mass of the moved mass per 10 mm stroke
Supplement moved mass per 10 mm stroke
Travel
WA_NR
Weight supplement per 10 mm stroke
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.