text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
EHMB-20-100
Designation
Actuator pinion diameter
Actuator shaft material
steel
Ambient temperature
Cover material
Drive shaft material
Empty run actuator torque
Gear ratio
Gear type
Housing material
Manufacturer Article name
EHMB-20-100
Manufacturer Item number
1107096
Material information
Max. actuator torque
Max. feed force Fx
Max. input speed
Max. output speed
Product weight
Rotation angle
Size
20
Structural design
V-belt material
V-belt separation
WA_NR
Working stroke
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought