On request
Added to your shopping cart
Manufacturer article number
AEVUZ-63-20-A-P-A
Designation
Ambient temperature
Corrosion resistant class KBK
Cylinder tube material
Damping
Detecção da posição
Estrutura construtiva
Extremidade da haste do pistão
rosca macho
Força teórica a 6 bar, avanço
Impact energy at the end positions
Indicação sobre meio de operação e de controle
Manufacturer
Article name
AEVUZ-63-20-A-P-A
Manufacturer
Item number
157288
Material da tampa
Material das vedações dinâmicas
Material do parafuso de colar
aço zincado
Modo de fixação
Moving mass at 0 mm stroke
Operating medium
Operating pressure
Operating principle
Peso de base com curso de 0 mm
Piston diameter
Piston rod material
Pneumatic connection
Product weight
Supplement moved mass per 10 mm stroke
Travel
Variantes
WA_NR
Weight supplement per 10 mm stroke
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.