text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
OVEM-20-H-B-QO-CE-N-1P
Designation
Accuracy FS
Ambient temperature
Banjo bolt material
Button field material
CE certificate (see declaration of conformity)
Capture nozzle material
POM
Coil characteristic value
Construction type silencer type
open
Control input to standard
Control output
PNP
Corrosion resistant class KBK
Degree of contamination
3
Display type
Duty cycle
Ejector characteristic
Elbow material
stainless steel
Electrical connection
Empty run current
Filter housing material
Filter material
Filter porosity
Hand assist actuation
tactile
Housing material
Hysteresis
Inductive protection circuit
Information about operating and control medium
Insulation voltage
Integrated function
Jet nozzle material
KC-mark
Kind of fastening
Manufacturer Article name
OVEM-20-H-B-QO-CE-N-1P
Manufacturer Item number
8023699
Material information
Max. output current
Max. suction volume current against atmosphere
Max. tightening torque
Measured parameter
Measurement principle
Medium temperature
Noise level for nominal operating pressure
Nominal operating pressure
Nominal width laval nozzle
Operating medium
Operating pressure
Operating pressure for max. vacuum
Operating voltage range DC
Overload resistant
Permission
Pins material
steel
Pitch dimension
Plug contacts material
Plug housing material
Pneumatic connection 1
Pneumatic connection 3
Pressure measurement range
Product weight
Protection class
III
Regulation screw material
steel
Relative humidity
Reproducibility shifting time FS
Residual current
Reverse polarity protection
Safety rating
Screw connection material
Screws material
steel
Seals material
NBR
Setting options
Settings range threshold value
Short circuit resistance
yes
Silencer material
Structural design
Surge voltage strength
Switch function
Switching element function
normally open
Switching logic inputs
Switching position display
Switching status indicator
Valve function
closed
Venting time for nominal operating pressure
Voltage drop
WA_NR
assembly position
unlimited
max. vacuum
vacuum connection
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought