text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
PT
Escolha o seu idioma
Número de artigo do fabricante
VZXF-L-M22C-M-B-G1-240-M1-V4V#
Designation
ATEX dust category
ATEX gas category
Actuation type
pneumatic
Actuator housing material
Ambient temperature
CE certificate (see declaration of conformity)
Control type
Corrosion resistant class KBK
Ex ambient temperature
Ex ignition protection type dust
Ex ignition protection type gas
Exhaust function
Flow Kv
Flow direction
Flow direction-1
Instrument housing material
Kind of fastening
Line connection
Manufacturer Article name
VZXF-L-M22C-M-B-G1-240-M1-V4V#
Manufacturer Item number
3539787
Material information
Material number instrument housing
Max. viscosity
Medium
Medium pressure
Medium temperature
Nominal pressure fitting
40
Nominal width
Operating medium
Operating pressure
Pneumatic connection
Product weight
Reset mode
Sealing principle
soft
Seat seal material
PTFE
Spindle seal material
PTFE
Structural design
Valve function
WA_NR
assembly position
unlimited
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.

Other customers also bought