text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
VAPB-3/8-F-40-F03
Designation
Actuation type
Mechanical
Ball material
Based on standard
Break-out torque at a pressure difference nominal fitting pressure PN
Break-out torque at a pressure difference of 10 bar
Corrosion resistant class KBK
Fitting connection
Flange drilling screen
Flow Kv
Flow direction
Housing material
Kind of fastening
Manufacturer Article name
VAPB-3/8-F-40-F03
Manufacturer Item number
534303
Material information
Material number ball
Material number housing
Material number shaft
Medium
Medium temperature
Nominal pressure fitting
40
Nominal width DN
15
Product weight
Sealing principle
soft
Seals material
Shaft material
brass
Structural design
Switching position display
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought