text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
VZBE-21/2-T-63-T-2-F0710-V15V16
Designation
Actuation type
Mechanical
Ball material
Based on standard
Break-out torque at a pressure difference nominal fitting pressure PN
CE certificate (see declaration of conformity)
Corrosion resistant class KBK
Fitting connection
Flange drilling screen
Flow Kv
Flow direction
Housing material
Inside diameter
Kind of fastening
Manufacturer Article name
VZBE-21/2-T-63-T-2-F0710-V15V16
Manufacturer Item number
4809123
Material information
Material number ball
1.4401
Material number housing
Material number shaft
1.4401
Medium
Medium temperature
Nominal pressure fitting
Nominal width DN
65
Permission
Product weight
Sealing principle
soft
Seals material
Seat seal material
PTFE
Shaft material
Structural design
Switching position display
UNSPSC Code
40140000
Valve function
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought