text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Polyamide PA6.
Version
black.
Note
Protectors for additional protection for energy chains. Protects the energy chain from impacts, sharp edges and abrasion. Can be mounted at any point along the energy chain. The protector consists of two half shells. These are simply slipped over the energy chain and screwed together with M5x12 hexagon socket head cap screws. The protector can still rotate on the energy chain.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought