Push button Built-in version plastic silver 81000-06-10113
- Mounting hole Ø 22.3 mm
- Flat design
- Very high IP rating
- With ring lighting
Sales unit
€32.57
plus sales tax
Added to your shopping cart
Designation
Push button
Version 1
Built-in version
Version 2
tactile
Main
material
plastic
Main
colour
silver
Component
colour
green
Actuation travel mm
2,3
Bounce time
ms
<10
Connection
type
flat connector 2.8 x 0.5 mm
Contact resistance
m Ohm
<20
Contamination level
2
Definition
X1 anode, X2 cathode
Illuminable
Yes
Installed Ø
22,3
Lamp power max.
14mA (by 24V DC)
Lamp socket
integrated LED
Lamp voltage max.
30V AC/DC
Min. current mA
1
Min. voltage V
5
No. of NO contacts
1
Overvoltage category
II
Reference number
STLRGI
Ring light
green
Safety rating
IP65/IP67
Tightening torque
Mounting nut
Nm
1,3-1,9
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Front frame silver.
White LED integrated.
White LED integrated.
Note
Push button switch, round, with integrated contactor and connections for flat tabs (use partially or fully insulated flat pin sockets) With button cap and integrated white LED. The colour is indicated by the coloured ring.
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Accessory
Surface-mounted housing 81200, 81200-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.