Auxiliary lamp Midi polycarbonate red 81415-15-211024
- Two adjustable light pattern functions (continuous, blinking)
- Well visible from all sides
- Diameter 85 mm
- Simple, intuitive installation
- Robust, high-performing and tamper-proof
Sales unit
€153.57
plus sales tax
Added to your shopping cart
Designation
Auxiliary lamp
Version 1
Midi
Main
material
polycarbonate
Main
colour
red
Blink frequency
1Hz
Connection
type
Push-in terminal
Contamination level
3
Lamp socket
integrated LED
Light colour
red
Light pattern
continuous/blinking
MTTF value
(years)
485
Operating frequency
Hz
50
Operating voltage
V
12/24
Operating voltage tolerance
+/-10%
Operating voltage type
AC/DC
Overvoltage category
III
Protection class
II
Rated operating current
175 mA
Rated operating voltage
12 V DC
Rated switch-on current
1A
Safety rating
IP66
Service life
optical
50.000
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead and lead compounds
~ REACh SVHC 2 name > threshold
lead monoxide
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/7a,7c-I
~ TSCA 6(H) conformity
yes
Description
Material
Light polycarbonate.
Housing polycarbonate, ABS.
Housing polycarbonate, ABS.
Version
Light outside smooth, inside ribbed. With integrated LED.
Housing grey.
Housing grey.
Note
LED auxiliary lamp for optical signaling of status and faults in machines and equipment. For signalling over medium distances (10 - 30 m). Equipped with the latest LED technology, the auxiliary lamps provide a continuously visible or flashing light that can be seen from all sides (adjustable via the electrical connection in the housing).
The electrical connection is made in the housing via push-in terminals. Cable diameter 6 to max. 12 mm (depending on the mounting adapter).
Wire cross-section 0.25 to 1.5 mm².
An mounting adapter is required to install the auxiliary lamps. Order this separately.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
The electrical connection is made in the housing via push-in terminals. Cable diameter 6 to max. 12 mm (depending on the mounting adapter).
Wire cross-section 0.25 to 1.5 mm².
An mounting adapter is required to install the auxiliary lamps. Order this separately.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Light pattern: continuous/blinking (adjustable via the electrical connection).
Blink frequency: 1 Hz
Pulse and pause duration (ms) 466ON / 557OFF
Optical lifespan: max. 50,000 h.
Light pattern: continuous/blinking (adjustable via the electrical connection).
Blink frequency: 1 Hz
Pulse and pause duration (ms) 466ON / 557OFF
Optical lifespan: max. 50,000 h.
Temperature range
-30 °C to +60 °C
Accessory
Mounting adapter 81415-18.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.