text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Note
Compact AC/DC industrial quality desktop power supply unit with 100 to 240 volt AC input and 24 volt DC output. Extremely robust, long service life even in harsh environments.

Input: Euro plug.

Output: Permanently attached 1 metre long cable with M12x1 A-coded connector (4-pin socket) with screw lock.

Certificates / Standards met:
CE, UKCA, UL/cUL, TÜV EN + EN CB IEC 62368-1, FCC.
Temperature range
0 °C to +40 °C.
Advantages
Protected against short circuit, overload and voltage surge.
LED in operation signal lamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought