Material
Plastic
Version
Housing light grey.
Show more
Show less
Description
Product description
Thermostats with NO or NC contacts for ventilator control ensure perfect climate inside the switchboxes. The push-in terminals that can be fitted tool-free and snap-in top hat rail installation ensure they are ready for use immediately. Whilst the flow-optimised housing has highly precision dimensions, the robust bimetal technology switches with absolute reliability up to 10 A and from -45 °C to +80 °C.
Material
Plastic
Version
Housing light grey.
Note
These thermostats regulate temperatures from 0 to +60 °C using a bimetallic strip with spring contact (switching differential: 7 K ± 4 K). They are designed for over 100,000 cycles and switch up to 250 V AC, 10(2) A or 120 V AC, 15(2) A at a maximum relative humidity of 90 per cent.
Connection is made via a 2-pole terminal (0.5 Nm) for single wires up to 2.5 mm² or wire strands up to 1.5 mm². The arbitrary installion orientation and the DIN rail clip (35 mm) makes installation extremely flexible.
Connection is made via a 2-pole terminal (0.5 Nm) for single wires up to 2.5 mm² or wire strands up to 1.5 mm². The arbitrary installion orientation and the DIN rail clip (35 mm) makes installation extremely flexible.
Temperature range
-45°C to +80°C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.