Cable gland with long thread polyamide light grey RAL 7035 84100-201510
- Large clamping range
- Optimal strain relief
- High vibration resistance.
- Protection class IP 68
Sales unit
€1.40
plus sales tax
Added to your shopping cart
Designation
Cable gland
Version 1
with long thread
Main
material
polyamide
Main
colour
light grey RAL 7035
D1=For diameter
8-13
D=Thread
M20X1,5
L=thread length
15
H
max.
43
Max. tightening torque
on SW1
Nm
3,5
Max. tightening torque
on SW2
Nm
3,5
SW1
24
SW2
24
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polyamide (PA6).
Seal ring CR / NBR.
Seal ring CR / NBR.
Version
Light grey RAL 7035.
Note
Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.
Rated IP68 (5 bar - 30 min).
Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.
Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Rated IP68 (5 bar - 30 min).
Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.
Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Drawing reference
1) Flat sealing washer M32x1.5
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.