text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Catch plate
Main material
stainless steel
Surface finish body
bright
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel A2.
Version
Bright.
Note
These stainless steel mounting brackets are used to mount the LED machine lamps 86025.

They permit the LED lamps to be infinitely rotated through 110° and secured.

The two brackets are screwed into the tapped holes on the end caps of the lamp using the M4x6 screws supplied.
Scope of delivery
2x mounting brackets.
4x DIN EN ISO 7380 M4x6 screws with flattened pan heads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram