text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating bush
Main material
steel
D
16
D1
37
D2
29
D3
M4
D4
37
D5
22
H
7,5
H1
3,5
L
8
L1
5
Plate thickness
≥13
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Nickel-plated and tempered
Note
M3 or M4 stainless steel fastening screws are included.
Mounting option for plate thickness from 10 mm
Drawing reference
1) plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought