Trava com sextavado aço brunido 03099-13-96102016
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Sleeves with a hexagon serve as assembly aids
Unidade de venda
€21.71
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Trava
Versão 1
com sextavado
Forma
CP
Tipo
da forma
com tampa de plástico, sem contraporca
Material
do corpo
básico
aço
Superfície
Corpo básico
brunido
Material
dos componentes
termoplástico
Cor
dos componentes
amarelo RAL 1021
D1=Rosca
M20
D=Diâmetro do pino de travamen
10
L1=Comprimento do cabo
51,3
L=Comprimento
72,3
B
20,5
B1
8,5
D2
20
F x 30°
2,8
Força de
mola final
F2 aprox. N
60
Força de
mola inicial
F1 aprox. N
20
H
12
L3
30
SW1
20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrição
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.0503.
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Thread lock blue polyamide
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version
Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request
Special versions.
Drawing reference
Form CP: with grip cap, without nut.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50.
Positioning bushes 03099-50.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.