Dowel pin ceramic white 03320-01-10X32
- Ideal for fixture construction
- Dimensionally stable even at high temperatures
- Electrically insulating
- For connecting and positioning workpieces one under the other
Sales unit
€25.38
plus sales tax
Added to your shopping cart
Designation
Dowel pin
DIN
similar to DIN 6325
Main
material
ceramic
Main
colour
white
D=diameter
10
L1=Length
32
L2
2
R
10
UNSPSC Code
31161601
Z1
1,5
Z2
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
High performance ceramic Z101.
Version
Ground
Note
The dimensions of the dowel pin comply with DIN 6325.
Advantages
Ideal for fixture construction
Dimensionally stable even at high temperatures
Electrically insulating
Dimensionally stable even at high temperatures
Electrically insulating
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.