Pino de retenção miniatura zinco azul passivado 03098-40-330816
- compact design
- Low space requirement
- Anschraubflansch
- Befestigung an dünnwandigen Bauteilen
Unidade de venda
€8.12
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Pino de retenção
Versão 1
miniatura
Versão 2
com flange roscada
Forma
C
Tipo
da forma
com ranhura de engate sem contraporca
Tipo de
produto
padrão
Material
do corpo
básico
zinco
Superfície
Corpo básico
azul passivado
Material
dos componentes
termoplástico
Cor
dos componentes
grafite RAL 7021
A=Distância entre centros
38
D=Diâmetro do pino
8
L=Comprimento
54
B1
50
B2
23
Curso
S
10
D1
14
D2
33
D4
5,5
D5
10,5
F x 30°
2,3
Força de
mola final
F2 aprox. N
38
Força de
mola inicial
F1 aprox. N
12
L1
2,5
L2
35,5
L3
45,5
L4
16
L5
5
SW1
17
Tamanho
3
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Descrição
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material
Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Mounting flange blue passivated.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note
In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.
Accessory
Countersunk screws 07175.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.