Indexing plunger with locking slot stainless steel hardened 03089-2004903
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
Sales unit
€25.37
plus sales tax
Added to your shopping cart
Denominação
Pino de retenção
Versão 1
com ranhura de engate
Forma
D
Tipo
da forma
com ranhura de engate com contraporca
Tipo de
produto
com pino guia de travamento prolonlogado
Material
do corpo
básico
aço inoxidável
Superfície
Corpo básico
peça endurecida
Material
dos componentes
aço inoxidável
Superfície
Componentes
superfície sem tratamento
D1=Rosca
M6x0,75
D=Diâmetro do pino
3
L=Comprimento
34,5
Chave de aço
1.4034
Contraporca
com contraporca
Curso
S
5
D2
14
F x 30°
0,8
Força de
mola final
F2 aprox. N
10
Força de
mola inicial
F1 aprox. N
3
L1
12
L2
6,5
L3
10
SW1
8
SW2
10
Tamanho
9
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material
Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.
Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Version
Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.