text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Version 2
with five lobe grip
Product type
with five lobe grip
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
Surface finish component
hardened, ground and black oxidised
D1=Thread
M10x1
D2=Outside diameter
50
D=pin diameter
5
L1=thread length
13
L=Length
52,8
Colour Cap
traffic red RAL 3020
D3
22,2
D4
28,2
H1
17,8
H2
11,5
Locknut
without locknut
SW
13
Size
1
Travel S
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Material
Threaded sleeve and indexing pin free-cutting steel.

Grip thermoplastic.
Version
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.

Grip black-grey RAL7021.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought