Spring plunger Smooth version stainless steel 03077-10
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- Temperature resistant +50 °C
Sales unit
€3.17 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
Smooth version
Main
material
stainless steel
Component
material
stainless steel
D=outside diameter
10
H=Stroke
8
L=Length
26
D1
8
D2
11
L1
1,5
L2
4,2
L3
14,3
Spring
strength
standard
Spring force
final pressure
F2 approx. N
29
Spring force
initial pressure
F1 approx. N
16,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve and spring stainless steel.
Pin stainless steel or POM.
Pin stainless steel or POM.
Version
Pins, white POM, temperature-resistant to +50°C.
Note
Smooth version to press-in.
A H7 tolerance is recommended for the receiving hole with diameter D.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.