Latch with hook clamp, movable and adjustable stainless steel electropolished 05550-10-2531072
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Latches can be screwed on or riveted
- Can be secured or sealed against unintentional loosening
Sales unit
€7.36
plus sales tax
Added to your shopping cart
Designation
Latch
Version 1
with hook clamp, movable and adjustable
Version 2
fastening holes visible
Form
B
Form definition
with padlock hole
Product type
with padlock hole
Main
material
stainless steel
Surface finish
body
electropolished
Retaining
force
F1 N
900
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4301.
Version
Steel galvanised.
Stainless steel electropolished.
Stainless steel electropolished.
Note
Adjustable latches are a secure locking system for industrial applications. The toggle system makes them vibration proof. The latches have an adjustable swing bail to compensate for wide tolerance differences.
Once the swing bail has been hooked into the catch plate, the parts being joined can be drawn together by tightening the grip part. The swing bail can be adjusted via a spindle to compensate for tolerances or to create sufficient tension.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
Once the swing bail has been hooked into the catch plate, the parts being joined can be drawn together by tightening the grip part. The swing bail can be adjusted via a spindle to compensate for tolerances or to create sufficient tension.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05550-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.