1/4 Twist lock with star grip steel galvanised 05592-50-411315
- Small lock with high tensile strength
- Opened or closed with a quarter turn
- Vibration-resistant and tolerance-compensating
- Loss-proof (according to mechanical engineering directive)
Sales unit
€5.99
plus sales tax
Added to your shopping cart
Designation
1/4 Twist lock
Version 1
with star grip
Main
material
steel
Surface finish
body
galvanised
A
0,75 - 1,50
L
18,15
L1
13,15
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised.
Note
Quarter-turn latches for securely holding and locking hatches, container lids, machine covers and similar. The lock is closed or opened by turning it through 90°. This moves the cross pin in the locking bolt through a curve in the bottom part of the lock, thus tensioning the spring. At the end point of the curve there is a little recess in which the cross pin engages. The pretensioning force generated in the lock by the spring ensures that the connection is held securely despite any vibrations.
All components in the locking system (locking bolt, retaining washer and bottom part) are captive components which are joined to the cover or the frame.
They are operated toollessly using a star grip.
The quarter turn latch always consists of a 1/4 turn lock, retaining washer and lock bottom part.
All components in the locking system (locking bolt, retaining washer and bottom part) are captive components which are joined to the cover or the frame.
They are operated toollessly using a star grip.
The quarter turn latch always consists of a 1/4 turn lock, retaining washer and lock bottom part.
Technical Data
Maximum tractive force 1300 N.
Assembly
A hole of 8 mm is drilled through the cover, the bolt with cross pin are pushed through and secured to the retaining washer from the rear. A 13 mm centre hole is drilled in the frame, with two mounting holes which depend on the hole pattern in the bottom part.
Accessory
Retaining washers 05592-51.
Lock bottom part 05592-52.
Lock bottom part 05592-52.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.