Quarter turn lock stainless steel 05587-18186
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- IP rating 65
- Actuation: 8 mm square, slot, 5 mm double lug
Sales unit
€18.54
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Main
material
stainless steel
H=Height
18
S=Max. wall thickness
8
SW=key width
27
Actuation
square 8 mm
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4305.
Version
Bright.
Note
Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled.
Please order the required tongue separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Please order the required tongue separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 8 mm
b) slit
c) double lug 5 mm
d) triangle 7 mm
a) square 8 mm
b) slit
c) double lug 5 mm
d) triangle 7 mm
Accessory
Key 05586.
Tongue for stainless steel quarter-turn lock 05569.
Tongue for stainless steel quarter-turn lock 05569.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.