Quarter turn lock long zinc chromed 05568-18401
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- IP rating 65
- Can be installed pre-assembled, right or left mounting
- Actuation: 8 mm square, slot, 3 mm double lug
Sales unit
€9.35
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Version 1
long
Main
material
zinc
Surface finish
body
chromed
H=Height
40
S=Max. wall thickness
18
SW=key width
27
Actuation
square 8 mm
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing and actuator die-cast zinc.
Version
Housing and actuator chrome-plated.
Note
Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled.
Please order the required tongue separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Please order the required tongue separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 8 mm
b) slit
c) double lug 3 mm
d) triangle 7 mm
a) square 8 mm
b) slit
c) double lug 3 mm
d) triangle 7 mm
Accessory
Key 05586.
Tongue for steel quarter-turn lock 05569.
Tongue for steel quarter-turn lock 05569.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.