Secure quarter-turn lock zinc black powder coated 05578-01-182
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Spring-loaded tongue, every tongue can be combined with every housing
- The key can only be removed in the closed position
- water and dust proof
Sales unit
€3.70
plus sales tax
Added to your shopping cart
Designation
Secure quarter-turn lock
Main
material
zinc
Surface finish
body
powder coated
Main
colour
black
H=Height
18,5
S=Max. wall thickness
7
SW=key width
27
Actuation
key
UNSPSC Code
27111705
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, actuator, nut and key die-cast zinc.
Flat seal rubber.
Flat seal rubber.
Version
Housing and actuator chrome-plated or black powder-coated.
Key chrome-plated.
Key chrome-plated.
Note
Security quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Water and dust tight according to IP65.
Please order key separately. Lock can only be opened and closed with a specific key. The key can only be removed in the closed position. With an open lock the key acts as a grip.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust tight according to IP65.
Please order key separately. Lock can only be opened and closed with a specific key. The key can only be removed in the closed position. With an open lock the key acts as a grip.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
1) Key can be pulled out when locked
2) Key cannot be pulled out when open
2) Key cannot be pulled out when open
Accessory
Tongue for steel quarter-turn lock 05569.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.