text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Sprung thrust spindle
Main material
steel
D=clamping spindle diameter
M10x80
A
15
C max.
35
C min.
14
F max. N
35
L
87,5
L1
20,5
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Screw and clamping plates steel.
Nut steel.
Spring class C spring wire.
Version
Screw and clamping plates galvanised.
Nut black oxidised.
Note
For use with 05020, 05040, 05060, 05120 and 05130.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought