Toggle clamp Standard steel galvanised 05805-01-01400
Sales unit
€24.48
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
full holding arm
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
M=clamping spindle
M8x60
A
26
A1
42
A2
8
B
31
B1
47
B3
6
B4
26
B5
3
C
34
C1
17,5
C3
16
Clamping
force
F4 N
1900
Clamping force
F3
N
800
D
6,6
E
31
Grip type toggle clamp
horizontal
H
67
Hand
force
FH N
200
L
224
L1
82
Opening
angle of
handle
72°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
1400
Retaining
force
F2 N
3400
UNSPSC Code
31162800
hole
arrangement
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
spindle bracket weldable.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05880-01
05241
05260
05885-01
05887-01
05888
05280
05880-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.