Toggle clamp Standard steel galvanised 05715-05-042000
Sales unit
€20.73
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
F2=Retaining force N
2000
L=Length
93,7
M=clamping spindle
M8x63
A
27
A1
43,6
A3
19
B
29,4
B1
46
B2
14,8
B3
8,8
B5
3
B6
51
C
22,2
C1
12,7
Clamping
force
F4 N
1000
Clamping force
F3
N
500
D
7
Grip type toggle clamp
vertical
H
60
Hand
force
FH N
100
L1
50,1
L2
19,5
Opening
angle of
handle
170°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
1000
UNSPSC Code
31162800
hole
arrangement
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aço ou aço inoxidável.
Versão
Aço zincado.
Aço inoxidável com superfície sem proteção anticorrosiva.
Cabo plástico resistente ao óleo.
Aço inoxidável com superfície sem proteção anticorrosiva.
Cabo plástico resistente ao óleo.
Indicação
Na versão 05715-05-111200, a ponteira é fornecida sem sapata de pressão em neoprene.
Acessórios
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
05241
05260
05885-01
05887-01
05888
05280
05891-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.