Clamping lever zinc window grey RAL 7040 textured matt 06460-310188X60
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Different thread sizes and handle lengths
Sales unit
€8.41
plus sales tax
Added to your shopping cart
Denominação
Alavanca de aperto
Material
do corpo
básico
zinco
Superfície
Corpo básico
mate texturizado
Cor
do corpo
básico
cinza RAL 7040
Material
dos componentes
aço
Superfície
Componentes
brunido
A1=Comprimento do cabo
91
A=Comprimento do cabo
80
H3=Altura do cabo
54,5
L=Comprimento da rosca
60
X=Rosca
M10
B
11
D
16
D1
21
D2
22
H
37
H1
10
H2
24
H4
58,5
Quantidade
de dentes
22
Tamanho
3
Tipo de rosca
rosca macho
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.