Ball knob Smooth version thermoset black 06250-44010
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form L: with clamping sleeve
- Different thread sizes
Sales unit
€2.74
plus sales tax
Added to your shopping cart
Designation
Ball knob
Version 1
Smooth version
DIN
DIN 319 extended
Form
L
Form definition
clamping sleeve
Main
material
thermoset
Main
colour
black
Component
material
steel
D1=Outside diameter
40
D=bore
10
H=Height
37,5
T=bore depth
20
D6
20
Thread type
clamping sleeve
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31.
Bush galvanised steel.
Bush galvanised steel.
Version
High-gloss polished.
Note
Assembly Form L: The Ball Knobs are mounted firmly by tapping a hammer lightly. Please only use a rubber or plastic hammer, with a weight up to 200 g!
Shank tolerance
Ball knobs with press-fit sleeve can be mounted on standard shafts with tolerance h9. The supplied press-fit sleeve assures a firm and reliable fit.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.